The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - light control
    • WGDL25D12N
    EAN-Nr.
    3250617298520
    Packaging
    8 Pieces
    • dream - light control

    25A 1G 2W DP SWITCH W/ LED WGDL25D12N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    25A 1G 2W DP SWITCH W/ LED

    WGDL25D12N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 4 products available

    Compatible products

    • Referenced by 4 products available

    Complete your system

    • Cover frame for domestic switching devices
    • WGDCH2

      2G multi-gang frame

      €0.00  / *
    • WGDCH3

      3G multi-gang frame

      €0.00  / *
    • WGDCH4

      4G multi-gang frame

      €0.00  / *
    • WGDCH5

      5G multi-gang frame

      €0.00  / *

    Referenced by

    • WGDCH2

      2G multi-gang frame

      €0.00  / *
    • WGDCH3

      3G multi-gang frame

      €0.00  / *
    • WGDCH4

      4G multi-gang frame

      €0.00  / *
    • WGDCH5

      5G multi-gang frame

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      25 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGDL25D12N
    PDF
    RoHS report WGDL25D12N
    PDF

    Downloads

    • Image WGDL25D12N  | Hager

      Product Image WGDL25D12N

    • Product datasheet

      Image Hager Product data sheet WGDL25D12N  | Hager

      Hager Product data sheet WGDL25D12N

      25A 1G 2W DP SWITCH W/ LED

      PDF
    • Manual

      Image Manual en-GB 2025-09-10  | Hager

      Manual en-GB 2025-09-10

      PDF
      543,94 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDL131PEG - 10A 3G press switch;eg
      WGDL131PEG
      10A 3G press switch;eg
    • 2
      WGDL132 - 16AX 3G 2W switch
      WGDL132
      16AX 3G 2W switch
    • 3
      WGDL131PKB - 10A 3G press switch;kb
      WGDL131PKB
      10A 3G press switch;kb
    • 4
      WGDL131PIG - 10A 3G press switch;ig
      WGDL131PIG
      10A 3G press switch;ig
    • 5
      WGDL131NPKB - 10A 3G press switch with led;kb
      WGDL131NPKB
      10A 3G press switch with led;kb

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group