The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - light control
    • WGDL111BNB
    EAN-Nr.
    3250617290388
    Packaging
    10 Pieces
    • dream - light control

    10A 1G BELL SWITCH MARK BELL SYMBOL;NB WGDL111BNB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10A 1G BELL SWITCH MARK BELL SYMBOL;NB

    WGDL111BNB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Mater­ials
    • Colour
      Bronze
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Controls and indic­ators
    • Number of buttons
      1
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-09-27
    PDF
    433,24 kB
    REACH declaration WGDL111BNB
    PDF
    RoHS report WGDL111BNB
    PDF

    Downloads

    • Image WGDL111BNB  | Hager

      Product Image WGDL111BNB

    • Product datasheet

      Image Hager Product data sheet WGDL111BNB  | Hager

      Hager Product data sheet WGDL111BNB

      10A 1G bell switch mark bell symbol;nb

      PDF
    • Catalogue

      Image Hager- Dream catalogue MY  | Hager

      Hager- Dream catalogue MY

      Catalogue en-GB 2025-12-05

      PDF
      31,50 MB
    • Declaration of conformity

      Image 2022_EU_declaration_for_10A_Bell_and_exist_switches  | Hager

      2022_EU_declaration_for_10A_Bell_and_exist_switches

      Declaration of conformity en-GB 2022-12-29

      PDF
      438,90 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDL111BIG - 10A 1G BELL SWITCH MARK BELL SYMBOL;IG
      WGDL111BIG
      10A 1G BELL SWITCH MARK BELL SYMBOL;IG
    • 2
      WGDL111BEG - 10A 1G BELL SWITCH MARK BELL SYMBOL;EG
      WGDL111BEG
      10A 1G BELL SWITCH MARK BELL SYMBOL;EG
    • 3
      WGDL111BKB - 10A 1G BELL SWITCH MARK BELL SYMBOL;KB
      WGDL111BKB
      10A 1G BELL SWITCH MARK BELL SYMBOL;KB
    • 4
      WGDL111E - 10A 1G PRESS SWITCH MARK "EXIT"
      WGDL111E
      10A 1G PRESS SWITCH MARK "EXIT"
    • 5
      WGDL111B - 10A 1G BELL SWITCH MARK BELL SYMBOL
      WGDL111B
      10A 1G BELL SWITCH MARK BELL SYMBOL

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group