The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Mini­ature circuit breakers (MCB)
  • NC250A
  • Modular devices

MCB 2P 10kA C-50A 2M NC250A

EAN-Nr.
3250614637384
Packaging
6 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 2P 10kA C-50A 2M

NC250A

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Under voltage coil 2 products available
  • Shunt release 2 products available
  • Auxil­i­aries contact block 2 products available
  • AOB type A 1 products available
  • AOB type AC 1 products available

Complete your system

  • Under voltage coil
  • Shunt release
  • Auxil­i­aries contact block
  • AOB type A
  • AOB type AC
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ205

    Under voltage release 48V DC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
  • BE263N

    Earth leakage add-on block 2P 63A 100mA A Class

    0.00 €  / *
  • BF264N

    Earth leakage add-on block 2P 63A 300mA AC Class

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Rated current
    50 A
Archi­tec­ture
  • Type of pole
    2P
  • Curve
    C
Capa­city
  • Number of modules
    2
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2,80 - 2,80 Nm
  • Nominal tight­ening torque down terminal
    2,80 - 2,80 Nm
  • Nominal tight­ening torque
    2,80 - 2,80 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
  • 360° mounting posi­tion possible
    Yes
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    10 kA
Voltage
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
Frequency
  • Frequency
    50 - 60 Hz
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Power
  • Total power loss under IN
    8,40 W
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    70 mm
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion flex­ible conductor
    1 - 25 mm²
  • Cross-sec­tion rigid conductor
    1 - 35 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
Hager REACH declaration NC250A
PDF
Hager RoHS report NC250A
PDF

Downloads

  • Image NC250A  | Hager

    Product Image NC250A

  • Product datasheet

    Image Hager Product data sheet NC250A  | Hager

    Hager Product data sheet NC250A

    MCB 2P 10kA C-50A 2M

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-10-02

    PDF
    650,27 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2024-10-02

    PDF
    653,93 kB
More documentation

Discover our other products of this range

    5
  • 1
    NC463A - MCB 4P 10kA C-63A 4M
    NC463A
    MCB 4P 10kA C-63A 4M
  • 2
    NDN163A - MCB 1P 10kA/15kA D-63A 1M
    NDN163A
    MCB 1P 10kA/15kA D-63A 1M
  • 3
    NDN132A - MCB 1P 10kA/15kA D-32A 1M
    NDN132A
    MCB 1P 10kA/15kA D-32A 1M
  • 4
    NDN125A - MCB 1P 10kA/15kA D-25A 1M
    NDN125A
    MCB 1P 10kA/15kA D-25A 1M
  • 5
    NDN120A - MCB 1P 10kA/15kA D-20A 1M
    NDN120A
    MCB 1P 10kA/15kA D-20A 1M

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group