The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Add-on blocks for MCB and multi­polar
  • BF264N
  • Modular devices

Earth leakage add-on block 2P 63A 300mA AC Class BF264N

EAN-Nr.
3250611362555
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Earth leakage add-on block 2P 63A 300mA AC Class

BF264N

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 10 products available

Referenced by

  • NRN263

    MCB 2P 15kA C-63A 2M

    0.00 €  / *
  • NRN240

    MCB 2P 20kA C-40A 2M

    0.00 €  / *
  • NRN232

    MCB 2P 20kA C-32A 2M

    0.00 €  / *
  • NRN250

    MCB 2P 15kA C-50A 2M

    0.00 €  / *
  • NB250A

    MCB 2P 10kA B-50A 2M

    0.00 €  / *
  • NB263A

    MCB 2P 10kA B-63A 2M

    0.00 €  / *
  • NC250A

    MCB 2P 10kA C-50A 2M

    0.00 €  / *
  • NC263A

    MCB 2P 10kA C-63A 2M

    0.00 €  / *
  • NDN240A

    MCB 2P 10kA/15kA D-40A 2M

    0.00 €  / *
  • NDN263A

    MCB 2P 10kA/15kA D-63A 2M

    0.00 €  / *

Technical characteristics

Archi­tec­ture
  • Neutral posi­tion
    Right
  • Number of poles
    2
Capa­city
  • Number of modules
    2
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
Elec­tric current
  • Rated residual oper­ating current Idn
    300 mA
  • Rated current
    63 A
Frequency
  • Frequency
    50 - 50 Hz
Connectivity
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    70 mm
  • Width
    35 mm
  • Depth
    92 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - Earth leakage add-on block 4P 63A 30mA A Class (english)
PDF
666,81 kB
Hager REACH declaration BF264N
PDF
Hager RoHS report BF264N
PDF

Downloads

  • Image BF264N  | Hager

    Product Image BF264N

  • Product datasheet

    Image Hager Product data sheet BF264N  | Hager

    Hager Product data sheet BF264N

    Earth leakage add-on block 2P 63A 300mA AC Class

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29  | Hager

    Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29

    PDF
    1,61 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    920,46 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-07

    PDF
    1,14 MB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-11-12

    PDF
    452,70 kB
More documentation

Discover our other products of this range

    5
  • 1
    BD464N - Earth leakage add-on block 4P 63A 30mA AC Class
    BD464N
    Earth leakage add-on block 4P 63A 30mA AC Class
  • 2
    BF226N - Earth leakage add-on block 2P 25A 300mA AC Class
    BF226N
    Earth leakage add-on block 2P 25A 300mA AC Class
  • 3
    BF464N - Earth leakage add-on block 4P 63A 300mA AC Class
    BF464N
    Earth leakage add-on block 4P 63A 300mA AC Class
  • 4
    BP464N - Earth leakage add-on block 4P 63A 300mA AC S Class
    BP464N
    Earth leakage add-on block 4P 63A 300mA AC S Class
  • 5
    BD426N - Earth leakage add-on block 4P 25A 30mA AC Class
    BD426N
    Earth leakage add-on block 4P 25A 30mA AC Class

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group