Partition, univers Z, horizontal, 1-field width ZZ10H
EAN
3250617860086
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Height of installed product90 mm
-
Width of installed product260 mm
Materials
-
Materialplastic
-
Type of surface treatmentpowder-coated
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for ZZ10H
URLInstruction manuals for ZZ10H
Montageleitung univers Z Innenausbau
PDF15 MB -
Installation handbook
Installation handbooks for ZZ10H
Handbook en-GB 2023-03-30
PDF23 MBInstallation handbooks for ZZ10H
Handbook en-GB 2023-04-11
PDF5 MB -
ProductECDeclaration
EU Declaration of conformity for ZZ10H
Declaration
PDF332 KB -
ProductROHS
Pollutant guidelines for ZZ10H
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ZZ10H
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation