Partition vertical for FWB/FWQ 950mm • UZ60F1 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Small enclos­ures
          • FW
          • IP 44 metal surface enclos­ures and accessories
          • Parti­tions
          • UZ60F1
          Image  UZ60F1 of the product Hager Africa | Hager Africa
          Image  UZ60F1 of the product Hager Africa | Hager Africa

          Partition vertical for FWB/FWQ surface encl. 950mm high, screwable

          UZ60F1

          Image  UZ60F1 of the product Hager Africa | Hager Africa
          Image  UZ60F1 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Partition vertical for FWB/FWQ surface encl. 950mm high, screwable UZ60F1

          EAN
          3250616366985
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Height of installed product
            900 mm
          • Width of installed product
            10 mm
          Mater­ials
          • Type of surface treat­ment
            Painted
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes

          Downloads

          • Product image

            Image UZ60F1  | Hager Africa

            Product Image UZ60F1

          • Instruction manual

            Image Instruction manuals for UZ60F1  | Hager Africa

            Instruction manuals for UZ60F1

            URL
          • Installation handbook

            Image Installation handbooks for UZ60F1  | Hager Africa

            Installation handbooks for UZ60F1

            Handbook en-GB 2023-03-30

            PDF
            23 MB
          • Declaration of conformity

            Image EU Declaration of conformity for UZ60F1  | Hager Africa

            EU Declaration of conformity for UZ60F1

            Declaration

            PDF
            332 KB
            Image EU Declaration of conformity for UZ60F1  | Hager Africa

            EU Declaration of conformity for UZ60F1

            PDF
            427 KB
          • RoHS report

            Image Pollutant guidelines for UZ60F1  | Hager Africa

            Pollutant guidelines for UZ60F1

            REACH declaration UZ60F1 (english)

            PDF
            33 KB
            Image Pollutant guidelines for UZ60F1  | Hager Africa

            Pollutant guidelines for UZ60F1

            RoHS declaration UZ60F1 (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            UZ30F1 - Partition vertical for FWB/FWQ surface encl. 500mm high, screwable
            UZ30F1
            Partition vertical for FWB/FWQ surface encl. 500mm high, screwable
          • 2
            UZ40F1 - Partition vertical for FWB/FWQ surface encl. 650mm high, screwable
            UZ40F1
            Partition vertical for FWB/FWQ surface encl. 650mm high, screwable
          • 3
            UZ50F1 - Partition vertical for FWB/FWQ surface encl. 800mm high, screwable
            UZ50F1
            Partition vertical for FWB/FWQ surface encl. 800mm high, screwable
          • 4
            UZ70F1 - Partition vertical for FWB/FWQ surface encl. 1100mm high, screwable
            UZ70F1
            Partition vertical for FWB/FWQ surface encl. 1100mm high, screwable
          • 5
            ZZ10H - Partition, univers Z, horizontal, 1-field width
            ZZ10H
            Partition, univers Z, horizontal, 1-field width

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group