Plate gallery 2 gang vertical 57mm grey wood material WXP4822
EAN
3250617196581
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth9.3 mm
-
Height144.7 mm
-
Width92 mm
Capacity
-
Number of sockets2
Materials
-
Free area for finishing namegrey wood
-
Colourdark wood optics
-
RAL colourRAL 7006 - Beige grey
-
Materialwood
-
Surface appearancematt
-
Type of surface treatmentPlating
Installation, mounting
-
Mounting wayvertical
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
Protection index IPIP21
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for WXP4822
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXP4822
PDF99 KBEU Declaration of conformity for WXP4822
dc24-0011
PDF364 KB
More documentation