Plate gallery 5M E71mm grey wood mater • WXP4805 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • gallery
  • Real material cover plates
  • Grey wood
  • WXP4805

Plate gallery 5 modules enteraxe 71mm grey wood material

WXP4805

  • Wiring accessories and Building auto­ma­tion

Plate gallery 5 modules enteraxe 71mm grey wood material WXP4805

EAN
3250617196529
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.3 mm
  • Height
    87.7 mm
  • Width
    163 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    grey wood
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Mounting way
    hori­zontal
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    Surface mounted frame

Downloads

  • Product image

    Image WXP4805  | Hager Africa

    Product Image WXP4805

  • Product certificate

    Image Certificates for WXP4805  | Hager Africa

    Certificates for WXP4805

    Product certificate en-GB 2023-02-14

    PDF
    967 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WXP4805  | Hager Africa

    EU Declaration of conformity for WXP4805

    PDF
    99 KB
    Image EU Declaration of conformity for WXP4805  | Hager Africa

    EU Declaration of conformity for WXP4805

    dc24-0011

    PDF
    364 KB
  • RoHS report

    Image Pollutant guidelines for WXP4805  | Hager Africa

    Pollutant guidelines for WXP4805

    RoHS declaration WXP4805 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXP4805  | Hager Africa

    Pollutant guidelines for WXP4805

    REACH declaration WXP4805 (english)

    PDF
    103 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    WXP4802 - Plate gallery 1 gang grey wood material
    WXP4802
    Plate gallery 1 gang grey wood material
  • 2
    WXP4804 - Plate gallery 4 modules enteraxe 71mm grey wood material
    WXP4804
    Plate gallery 4 modules enteraxe 71mm grey wood material
  • 3
    WXP4806 - Plate gallery 6 modules enteraxe 57mm grey wood material
    WXP4806
    Plate gallery 6 modules enteraxe 57mm grey wood material
  • 4
    WXP4808 - Plate gallery 8 modules enteraxe 71mm grey wood material
    WXP4808
    Plate gallery 8 modules enteraxe 71mm grey wood material
  • 5
    WXP4812 - Plate gallery 2 gang horizontal 71mm grey wood material
    WXP4812
    Plate gallery 2 gang horizontal 71mm grey wood material

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group