Plate gallery plastic plastic 2 gang vertical 71mm eglantine WXP0642
EAN
3250617198141
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.3 mm
-
Height159 mm
-
Width92 mm
Capacity
-
Number of sockets2
Materials
-
Free area for finishing nameeglantine
-
Surface appearancematt
-
Type of surface treatmentPainted
Installation, mounting
-
Mounting wayvertical
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
Product certificate
Certificates for WXP0642
Product certificate en-GB 2023-02-14
PDF967 KB -
Declaration of conformity
EU Declaration of conformity for WXP0642
PDF99 KBEU Declaration of conformity for WXP0642
dc24-0011
PDF364 KB -
RoHS report
Pollutant guidelines for WXP0642
REACH declaration WXP0642 (english)
PDF33 KBPollutant guidelines for WXP0642
RoHS declaration WXP0642 (english)
PDF33 KB
More documentation