Plate gallery plastic plastic 5 modules enteraxe 71mm eglantine WXP0605
EAN
3250617199919
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.3 mm
-
Height88 mm
-
Width163 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing nameeglantine
-
Surface appearancematt
-
Type of surface treatmentPainted
Installation, mounting
-
Mounting wayhorizontal
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
Product certificate
Certificates for WXP0605
Product certificate en-GB 2023-02-14
PDF967 KB -
Declaration of conformity
EU Declaration of conformity for WXP0605
PDF99 KBEU Declaration of conformity for WXP0605
dc24-0011
PDF364 KB -
RoHS report
Pollutant guidelines for WXP0605
REACH declaration WXP0605 (english)
PDF33 KBPollutant guidelines for WXP0605
RoHS declaration WXP0605 (english)
PDF33 KB
More documentation