HDMI socket gallery screw terminal 2 modules WXF632

EAN
3250617198899
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Connectivity
  • Outlet
    with straight outlet
Dimensions
  • Depth
    31.9 mm
  • Height
    45 mm
  • Width
    45 mm
Capacity
  • Number of sockets
    1
Materials
  • RAL colour
    RAL 7011 - Iron grey
  • Surface appearance
    matt
  • Type of surface treatment
    untreated
Equipment
  • Supporting plate / Supporting ring
    without supporting ring
Standards
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    IK02
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Version
    2.0
  • Composition
    Middle plate