Optic socket gallery passthrough LC 2 modules WXF646
EAN
3250617198967
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
Dimensions
-
Depth29.25 mm
Capacity
-
Number of sockets1
-
Number of module locations2
Materials
-
Surface appearancematt
-
Type of surface treatmentuntreated
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
Identification
-
Rangegallery
-
CompositionMiddle plate
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for WXF646
PDF104 KBEU Declaration of conformity for WXF646
PDF293 KB -
PEP document
Product environmental profile for WXF646
PDF325 KB -
RoHS report
Pollutant guidelines for WXF646
RoHS declaration WXF646 (english)
PDF33 KBPollutant guidelines for WXF646
REACH declaration WXF646 (english)
PDF33 KB
More documentation