Key switch gallery 3 positions extraction in 0 night WXF617N
EAN
3250617198813
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitKey
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current16 A
Dimensions
-
Depth51.3 mm
-
Insertion depth34 mm
-
Height45 mm
-
Width45 mm
Materials
-
Free area for finishing namenight
-
Colourdeep black
-
RAL colourRAL 9005 - Jet black
-
MaterialPolycarbonate (PC)
-
Surface appearancesatin finish
-
Type of surface treatmentPainted
Connection
-
Type of connectionScrew connection
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEconcerned
Safety
-
IK protection code against mecanical impactsIK02
-
Protection index IPIP20
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionBasic element with central cover plate
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXF617N
PDF102 KB
More documentation