Key switch gallery 3p° extrac 0 pure • WXF617B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • British Stand­ards wiring accessories
          • Muse
          • Gallery European wiring accessories
          • Key switches
          • WXF617B
          Image  WXF617B of the product Hager Africa | Hager Africa
          Image  WXF617B of the product Hager Africa | Hager Africa

          Key switch gallery 3 positions extraction in 0 pure-white

          WXF617B

          Image  WXF617B of the product Hager Africa | Hager Africa
          Image  WXF617B of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Key switch gallery 3 positions extraction in 0 pure-white WXF617B

          EAN
          3250617198790
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of control unit
            Key
          Config­ur­a­tion
          • Anti­bac­terial treat­ment
            No
          Compat­ib­ility
          • IFTTT support avail­able
            No
          Main elec­trical features
          • Nominal voltage
            250 V
          • Frequency
            50/60 Hz
          Elec­tric current
          • Rated current
            1.2 A
          Dimen­sions
          • Depth
            51.3 mm
          • Inser­tion depth
            34 mm
          • Height
            45 mm
          • Width
            45 mm
          Mater­ials
          • Free area for finishing name
            pure
          • Colour
            white  
          • Type of surface treat­ment
            untreated
          Connec­tion
          • Type of connec­tion
            Screw connec­tion
          Stand­ards
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Range
            gallery
          • Compos­i­tion
            Basic element with central cover plate

          Downloads

          • Product image

            Image WXF617B  | Hager Africa

            Product Image WXF617B

          • Declaration of conformity

            Image EU Declaration of conformity for WXF617B  | Hager Africa

            EU Declaration of conformity for WXF617B

            PDF
            102 KB
          • RoHS report

            Image Pollutant guidelines for WXF617B  | Hager Africa

            Pollutant guidelines for WXF617B

            RoHS declaration WXF617B (english)

            PDF
            103 KB
            Image Pollutant guidelines for WXF617B  | Hager Africa

            Pollutant guidelines for WXF617B

            REACH declaration WXF617B (english)

            PDF
            103 KB
          More documentation

          Discover more of this product range

            5
          • 1
            WXF615B - Key switch gallery 2 positions 2 modules pure-white
            WXF615B
            Key switch gallery 2 positions 2 modules pure-white
          • 2
            WXF615D - Key switch gallery  2 positions 2 modules dune
            WXF615D
            Key switch gallery 2 positions 2 modules dune
          • 3
            WXF615N - Key switch gallery 2 positions 2 modules night
            WXF615N
            Key switch gallery 2 positions 2 modules night
          • 4
            WXF615T - Key switch gallery 2 positions 2 modules titane
            WXF615T
            Key switch gallery 2 positions 2 modules titane
          • 5
            WXF616B - Key switch gallery 3 positions 2 modules pure-white
            WXF616B
            Key switch gallery 3 positions 2 modules pure-white

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group