Pilot thermostat wire gallery WXF316
EAN
3250617190046
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Rated operational voltage Ue230 / 250 V
-
Frequency50 Hz
Dimensions
-
Width of installed product45 mm
Measurement
-
Range of temperatures5 / 30 °C
Capacity
-
Number of modules for WA2
Power supply
-
Supply voltage230 V
Materials
-
Colourwhite
Installation, mounting
-
Mounting typeflush-mounted
Connection
-
Connection cross-sect. flexible conductor1,5 / 2,5mm²
-
Connection cross-sect. rigid cable1,5 / 2,5mm²
-
Type of connectionScrew connection
Use conditions
-
Operating temperature0…50 °C
-
Storage/transport temperature-20…60 °C
-
Temperatureadditional connection for external temperature sensor
-
Energy efficiency classIV (2%)
Identification
-
Application, usageHVAC control
-
Rangegallery
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXF316
Manual for WXF316 - Pilot thermostat wire Gallery (FR, EN 2018-08)
PDF486 KB -
ProductECDeclaration
EU Declaration of conformity for WXF316
PDF211 KB -
ProductROHS
Pollutant guidelines for WXF316
REACH declaration WXF316 (english)
PDF103 KB
More documentation