Electronic thermostat gallery WXF315
EAN
3250617190022
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Rated operational voltage Ue230 / 250 V
-
Frequency50 Hz
Measurement
-
Range of temperatures5 / 30 °C
Capacity
-
Number of modules for WA2
Power supply
-
Supply voltage230 V
Installation, mounting
-
Mounting typeflush-mounted
Connection
-
Type of connectionScrew connection
Use conditions
-
Operating temperature0…50 °C
-
Storage/transport temperature-20…60 °C
-
TemperatureTemperature measurement via internal temperature sensor
-
Energy efficiency classIV (2%)
Identification
-
Application, usageHVAC control
-
Rangegallery
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXF315
Manual for WXF315 - Electronic thermostat Gallery (FR, DE, EN, ES, PT, EL 2018-08)
PDF681 KBInstruction manuals for WXF315
PDF278 KB -
ProductECDeclaration
EU Declaration of conformity for WXF315
PDF211 KBEU Declaration of conformity for WXF315
PDF287 KB
More documentation