RJ45 socket gallery cat.6 UTP 2 modules 45° inside WXF230

EAN
3250617192309
Packaging
10 PCEs

Technical properties

Architecture
  • Type
    FTP
  • Fixing mode
    flush-mounting
Connectivity
  • Outlet
    with 45° oblique outlet
Dimensions
  • Depth
    34.6 mm
  • Height
    45 mm
  • Width
    45 mm
Capacity
  • Number of sockets
    1
Materials
  • Surface appearance
    matt
Connection
  • Connection cross-sect. rigid cable
    0,5 - 0,65 mm²
  • Connector type
    shielding connection via Clip
Cable
  • AWG range
    AWG 26-22
Standards
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    IK02
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    with optional dust protection hinged covers
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Application, usage
    Communication technology
  • Range
    gallery
  • Composition
    Middle plate