Touch dimmer Gallery • WXF063 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • British Stand­ards wiring accessories
          • Muse
          • Gallery European wiring accessories
          • Func­tions
          • WXF063
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          5
          1
          WXF062 - Rotary dimmer Gallery eco lamps
          WXF062
          Rotary dimmer Gallery eco lamps
          2
          WXF051 - Automatic switch Gallery 3 wires
          WXF051
          Automatic switch Gallery 3 wires
          3
          WXF610 - Emergency stop switch gallery with key
          WXF610
          Emergency stop switch gallery with key
          4
          WXF054 - Automatic switch gallery slave and staircase
          WXF054
          Automatic switch gallery slave and staircase
          5
          WXF256 - TV + FM+ SAT socket gallery triple 1 cable direct 2 modules
          WXF256
          TV + FM+ SAT socket gallery triple 1 cable direct 2 modules
          Image  WXF063 of the product Hager Africa | Hager Africa
          Image  WXF063 of the product Hager Africa | Hager Africa

          Touch dimmer Gallery

          WXF063

          Image  WXF063 of the product Hager Africa | Hager Africa
          Image  WXF063 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Touch dimmer Gallery WXF063

          EAN
          3250617192880
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Push button
          • Type
            Halogen
          • Type of control unit
            Push button
          Main elec­trical features
          • Nominal voltage
            230 V
          • Nominal voltage
            230 V
          • Frequency
            50 Hz
          Voltage
          • Oper­ating voltage
            230 V AC
          Dimen­sions
          • Depth of installed product
            42 mm
          • Height of installed product
            45 mm
          • Width of installed product
            45 mm
          Mater­ials
          • Material
            plastic
          LED control
          • Power LED
            50 W
          Install­a­tion, mounting
          • Mounting type
            flush-­mounted
          • Install­a­tion mode
            for catch fixing
          Connec­tion
          • Type of load
            universal
          • Conductor cross-sec­tion
            1.5…2.5 mm²
          • Type of connec­tion
            with screw
          Equip­ment
          • Type of dimmer
            Yes
          • Substa­tion input
            Yes
          • Dimming prin­ciple
            phase cut-on or cut-off according to load type, self-learning
          Safety
          • IK protec­tion code against mecan­ical impacts
            03
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Range
            gallery

          Downloads

          • Product image

            Image WXF063  | Hager Africa

            Product Image WXF063

          • ProductNotice

            Image Instruction manuals for WXF063  | Hager Africa

            Instruction manuals for WXF063

            PDF
            1 MB
            Image Instruction manuals for WXF063  | Hager Africa

            Instruction manuals for WXF063

            Manual for WXF062-WXF063 - Rotary/Touch dimmer (FR-EN, 2020-05)

            PDF
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for WXF063  | Hager Africa

            EU Declaration of conformity for WXF063

            Declaration of Conformity

            PDF
            1014 KB
            Image EU Declaration of conformity for WXF063  | Hager Africa

            EU Declaration of conformity for WXF063

            EU Declaration of Conformity

            PDF
            315 KB
            Image EU Declaration of conformity for WXF063  | Hager Africa

            EU Declaration of conformity for WXF063

            PDF
            294 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for WXF063  | Hager Africa

            Product environmental profile for WXF063

            PDF
            388 KB
          • ProductROHS

            Image Pollutant guidelines for WXF063  | Hager Africa

            Pollutant guidelines for WXF063

            RoHS declaration WXF063 (english)

            PDF
            33 KB
            Image Pollutant guidelines for WXF063  | Hager Africa

            Pollutant guidelines for WXF063

            REACH declaration WXF063 (english)

            PDF
            33 KB
          More documentation

          Accessories mandatory

          See more

          Discover more of this product range

            3
          • 1
            WXF070 - Connected dimmer gallery
            WXF070
            Connected dimmer gallery
          • 2
            WXF061 - Push dimmer gallery eco lamps
            WXF061
            Push dimmer gallery eco lamps
          • 3
            WXF062 - Rotary dimmer Gallery eco lamps
            WXF062
            Rotary dimmer Gallery eco lamps

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group