![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Push dimmer gallery eco lamps WXF061
EAN
3250617195065
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeHalogen
-
Type of control unitPush button
Main electrical features
-
Nominal voltage230 V
-
Nominal voltage230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V AC
Materials
-
Materialpolycarbonate
-
MaterialPolycarbonate (PC)
Installation, mounting
-
Mounting typeflush-mounted
-
Installation modefor catch fixing
Connection
-
Type of loaduniversal
-
Conductor cross-section1.5…2.5 mm²
-
Type of connectionScrew connection
Equipment
-
Substation inputYes
-
Dimming principlephase cut-on or cut-off according to load type, self-learning
Safety
-
IK protection code against mecanical impacts03
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery