Rocker RJ45 socket gallery 45° 2 modules pure-white WXD230B

EAN
3250617190114
Packaging
1 Piece

Technical properties

Architecture
  • Type
    Modular Jack
Connectivity
  • Outlet
    with 45° oblique outlet
Dimensions
  • Depth
    8.4 mm
  • Height
    45 mm
  • Width
    45 mm
Capacity
  • Number of sockets
    1
Materials
  • Free area for finishing name
    pure
  • Colour
    white  
  • RAL colour
    RAL 9016 - Traffic white
  • Type of surface treatment
    untreated
Equipment
  • Supporting plate / Supporting ring
    without supporting ring
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Application, usage
    Communication technology
  • Range
    gallery
  • Composition
    other
  • With imprint
    No