Rocker connected shutter gallery pure-white WXD080B
EAN
3250617196789
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Width45 mm
Capacity
-
Number of module locations2
Materials
-
Free area for finishing namepure
-
Colourwhite
Installation, mounting
-
Fixing typeEngage (snap)
Equipment
-
With transparent product label holderNo
Safety
-
IK protection code against mecanical impacts03
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Rangegallery
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXD080B
PDF295 KBEU Declaration of conformity for WXD080B
PDF213 KB -
ProductROHS
Pollutant guidelines for WXD080B
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXD080B
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation