![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker connected shutter gallery titane WXD080T
EAN
3250617196857
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Dimensions
-
Width45 mm
Capacity
-
Number of module locations2
Materials
-
Free area for finishing nametitane
-
Colouraluminium
-
MaterialPolycarbonate (PC)
Installation, mounting
-
Fixing typeEngage (snap)
Equipment
-
With transparent product label holderNo
Safety
-
IK protection code against mecanical impacts03
-
Protection index IPIP20
Identification
-
Rangegallery
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXD080T
PDF213 KB -
ProductEnvironmentProfile
Product environmental profile for WXD080T
PDF437 KB
More documentation