Wall box gallery 16 modules pure-white WXA686B
EAN
3250617190510
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth50.3 mm
-
Height167.1 mm
-
Width238.1 mm
Materials
-
Free area for finishing namepure
-
Colourwhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Mounting wayhorizontal
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted housing
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for WXA686B
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXA686B
PDF99 KBEU Declaration of conformity for WXA686B
dc24-0011
PDF364 KBEU Declaration of conformity for WXA686B
Declaration
PDF101 KB -
ProductROHS
Pollutant guidelines for WXA686B
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXA686B
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation