Frame gallery 2M Kallysta plate pure • WXA462B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • gallery
          • Accessories
          • Frames
          • WXA462B
          Image  WXA462B of the product Hager Africa | Hager Africa
          Image  WXA462B of the product Hager Africa | Hager Africa

          Frame gallery 2 modules Kallysta plate pure-white

          WXA462B

          Image  WXA462B of the product Hager Africa | Hager Africa
          Image  WXA462B of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Frame gallery 2 modules Kallysta plate pure-white WXA462B

          EAN
          3250617198677
          Packaging
          5 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth
            19.4 mm
          • Height
            75 mm
          • Width
            75 mm
          Capa­city
          • Number of sockets
            1
          Mater­ials
          • Free area for finishing name
            pure
          • Colour
            white  
          Stand­ards
          • European directive WEEE
            not concerned
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Range
            gallery
          • Compos­i­tion
            basis element

          Downloads

          • Product image

            Image WXA462B  | Hager Africa

            Product Image WXA462B

          • Declaration of conformity

            Image EU Declaration of conformity for WXA462B  | Hager Africa

            EU Declaration of conformity for WXA462B

            dc24-0011

            PDF
            364 KB
            Image EU Declaration of conformity for WXA462B  | Hager Africa

            EU Declaration of conformity for WXA462B

            PDF
            102 KB
            Image EU Declaration of conformity for WXA462B  | Hager Africa

            EU Declaration of conformity for WXA462B

            PDF
            196 KB
          • RoHS report

            Image Pollutant guidelines for WXA462B  | Hager Africa

            Pollutant guidelines for WXA462B

            REACH declaration WXA462B (english)

            PDF
            103 KB
          More documentation

          Discover more of this product range

            5
          • 1
            WXA451 - Frame gallery 1 module
            WXA451
            Frame gallery 1 module
          • 2
            WXA454 - Frame gallery 4 modules entr. 57mm
            WXA454
            Frame gallery 4 modules entr. 57mm
          • 3
            WXA455 - Frame gallery 5 modules entr. 71mm
            WXA455
            Frame gallery 5 modules entr. 71mm
          • 4
            WXA456 - Frame gallery 6 modules entr. 57mm
            WXA456
            Frame gallery 6 modules entr. 57mm
          • 5
            WXA458 - Frame gallery 8 modules entr. 71mm
            WXA458
            Frame gallery 8 modules entr. 71mm

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group