Systo/essensya Signal-lampe 250V WS690

EAN
3250617086905
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Main electrical features
  • Nominal voltage
    250 V
Power
  • Power absorbed
    0.1 W
Materials
  • Colour
    blue
Lighting control
  • Type of lamp
    LED
Standards
  • Approvals
    EN 60669-1
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Range
    systo