cubyko Dble verti. box empty white • WNA686B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • cubyko
  • Surface mounting and flush mounting supports
  • Surface mounting boxes - white
  • WNA686B
Image  WNA686B of the product Hager Africa | Hager Africa
Image  WNA686B of the product Hager Africa | Hager Africa

cubyko Double vertical box empty white IP55

WNA686B

Image  WNA686B of the product Hager Africa | Hager Africa
Image  WNA686B of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

cubyko Double vertical box empty white IP55 WNA686B

EAN
3250617175869
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    40 mm
  • Height of installed product
    147 mm
  • Dimen­sions (LLx­wwxhh)
    147x76x56
  • Width of installed product
    75 mm
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polypro­pylène
Install­a­tion, mounting
  • Mounting way
    vertical
Accessories included
  • With cover frame included
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Range
    W.1
  • Compos­i­tion
    other

Downloads

  • Product image

    Image WNA686B  | Hager Africa

    Product Image WNA686B

  • Declaration of conformity

    Image EU Declaration of conformity for WNA686B  | Hager Africa

    EU Declaration of conformity for WNA686B

    PDF
    79 KB
    Image EU Declaration of conformity for WNA686B  | Hager Africa

    EU Declaration of conformity for WNA686B

    PDF
    106 KB
More documentation

Accessories optional

See more

Discover more of this product range

    4
  • 1
    WNA682B - cubyko Double horizontal box empty with 2 sliders white IP55
    WNA682B
    cubyko Double horizontal box empty with 2 sliders white IP55
  • 2
    WNA683B - cubyko Triple horizontal box empty white IP55
    WNA683B
    cubyko Triple horizontal box empty white IP55
  • 3
    WNA685B - cubyko Double horizontal box empty with 4 sliders white IP55
    WNA685B
    cubyko Double horizontal box empty with 4 sliders white IP55
  • 4
    WNA681B - cubyko Single box empty white IP55
    WNA681B
    cubyko Single box empty white IP55

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group