cubyko Dble horiz. box empty grey • WNA682 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • cubyko
  • Surface mounting and flush mounting supports
  • Surface mounting boxes - grey
  • WNA682

cubyko Double horizontal box empty with 2 sliders grey IP55

WNA682

  • Wiring accessories and Building auto­ma­tion

cubyko Double horizontal box empty with 2 sliders grey IP55 WNA682

EAN
3250617174824
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Dimen­sions (LLx­wwxhh)
    147x76x56
  • Width of installed product
    145 mm
Mater­ials
  • Material
    polypro­pylène
Install­a­tion, mounting
  • Mounting way
    hori­zontal
Accessories included
  • With cover frame included
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Range
    W.1
  • Compos­i­tion
    other

Downloads

  • Product image

    Image WNA682  | Hager Africa

    Product Image WNA682

  • Declaration of conformity

    Image EU Declaration of conformity for WNA682  | Hager Africa

    EU Declaration of conformity for WNA682

    PDF
    115 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    WNA684 - cubyko Single box empty with sliders for 1 cable grey IP55
    WNA684
    cubyko Single box empty with sliders for 1 cable grey IP55
  • 2
    WNA683 - cubyko Triple horizontal box empty grey IP55
    WNA683
    cubyko Triple horizontal box empty grey IP55
  • 3
    WNA685 - cubyko Double horizontal box empty with 4 sliders grey IP55
    WNA685
    cubyko Double horizontal box empty with 4 sliders grey IP55
  • 4
    WNA686 - cubyko Double vertical box empty grey IP55
    WNA686
    cubyko Double vertical box empty grey IP55
  • 5
    WNA681 - cubyko Single box empty grey IP55
    WNA681
    cubyko Single box empty grey IP55

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group