cubyko Socket 2P+E detrompage composable grey IP55 WNA105

EAN
3250617174053
Packaging
1 Piece

Technical properties

Architecture
  • Type of pole
    2P+T
  • Fixing mode
    Clipped
Functions
  • Centralized terminal connections
    No
  • With orientation lighting
    No
  • Overvoltage protection
    No
Compatibility
  • IFTTT support available
    No
Controls and indicators
  • Indicator lamp
    no
  • With or without indicator
    without
Connectivity
  • With USB charging socket
    No
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Measurement error current
    0 mA
  • Rated current
    16 A
Dimensions
  • Installation depth, flush-mounted boxes
    35 mm
  • Depth of installed product
    22.8 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
  • Number of module locations
    2
Cover, door
  • Interlockable
    No
Power supply
  • Special power supply
    No special power supply
Materials
  • RAL colour
    RAL 7011 - Iron grey
  • Type of surface treatment
    untreated
  • Transparent
    No
  • Metallic colour
    No
Connection
  • Type of connection
    Quickconnect
Accessories included
  • With miniature fuse
    No
Equipment
  • Number of units
    1
  • Number of socket outlets switchable
    0
  • On/Off switch
    No
  • With transparent product label holder
    No
Standards
  • Approvals
    NFC 61314
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP55
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
  • Insulated
    Yes
More documentation