Cubyko LT 2G 2W PB 1O/1F compos. white • WNA044B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
      • Solutions
      • Energy distrib­ution
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Energy manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Wiring acce­s­s­ories
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Building autom­ation
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Cable manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Security
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • See All
    • Inspiration and knowledge
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
      • Inspiration and knowledge
      • Learning
        • How-to videos
        • E-learning
        • See All
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • Refe­rence projects
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • IEC standard
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • See All
    • Support
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
      • Support
      • Find a whol­e­s­aler
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • FAQ
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Down­l­oads
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Digital tools
        • Hage­rcad
        • eCat app
        • Hager mood
        • See All
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Contact us
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • See All
    • About us
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
      • About us
      • Sustain­a­bility
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • News­l­etter
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • Investments
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • See All
    • See all the categories
    Account
    • Catalog
    • Wiring accessories and Building auto­ma­tion
    • European Stand­ards wiring accessories
    • cubyko
    • Mech­an­isms IP55 controls
    • Double switch, double push button 10 AX - 250 V - white
    • WNA044B
    Image  WNA044B of the product Hager Africa | Hager Africa
    Image  WNA044B of the product Hager Africa | Hager Africa

    Cubyko LT 2-gang 2-way push-button 1O/1F composable white IP55

    WNA044B

    Image  WNA044B of the product Hager Africa | Hager Africa
    Image  WNA044B of the product Hager Africa | Hager Africa
    • Wiring accessories and Building auto­ma­tion

    Cubyko LT 2-gang 2-way push-button 1O/1F composable white IP55 WNA044B

    EAN
    3250617175449
    Packaging
    1 Piece

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of keys
      2
    Controls and indic­ators
    • Indic­ator lamp
      as an accessory
    Main elec­trical features
    • Frequency
      50/60 Hz
    Elec­tric current
    • Rated current
      10 A
    Dimen­sions
    • Install­a­tion depth, flush-­mounted boxes
      40 mm
    • Depth of installed product
      40 mm
    • Height of installed product
      75 mm
    • Width of installed product
      75 mm
    Capa­city
    • Number of modules for WA
      2
    Mater­ials
    • RAL colour
      RAL 9010 - Pure white
    • Material
      polypro­pylène
    Install­a­tion, mounting
    • Fixing type
      turn screw lock
    • Mounting type
      flush-­mounted
    Connec­tion
    • Connec­tion cross-sect. rigid cable
      mini 2x1 mm² - maxi 2x2,5 mm²
    • Type of connec­tion
      quick connect
    Safety
    • REACH conform
      Yes
    • RoHS conform
      Yes
    • Halogen free
      Yes
    • Impact strength
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      -15…30 °C
    • Stor­age/trans­port temper­ature
      -50…50 °C
    Iden­ti­fic­a­tion
    • Range
      cubyko
    • Compos­i­tion
      Mech­anism with upper casing

    Downloads

    • Product image

      Image WNA044B  | Hager Africa

      Product Image WNA044B

    • Product licence

      Image Product licence for WNA044B  | Hager Africa

      Product licence for WNA044B

      PDF
      191 KB
    • Declaration of conformity

      Image EU Declaration of conformity for WNA044B  | Hager Africa

      EU Declaration of conformity for WNA044B

      Declaration

      PDF
      119 KB
    • RoHS report

      Image Pollutant guidelines for WNA044B  | Hager Africa

      Pollutant guidelines for WNA044B

      REACH declaration WNA044B (english)

      PDF
      33 KB
      Image Pollutant guidelines for WNA044B  | Hager Africa

      Pollutant guidelines for WNA044B

      RoHS declaration WNA044B (english)

      PDF
      33 KB
    More documentation

    Discover more of this product range

      1
    • 1
      WNA040B - Cubyko LT 2-gang 2-way switch composable white IP55
      WNA040B
      Cubyko LT 2-gang 2-way switch composable white IP55

    Products and solutions

    • Products catalog
    • Energy distribution
    • Energy management
    • Cable management
    • Building automation
    • Wiring accessories
    • Security
    • Reference projects

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
      Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    © 2022 Ha­ger Group