Cubyko LT 2-gang 2-way switch composable white IP55 WNA040B
EAN
3250617175401
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of keys2
Controls and indicators
-
Indicator lampas an accessory
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Rated current10 AX
Dimensions
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
RAL colourRAL 9010 - Pure white
-
Materialpolypropylène
Installation, mounting
-
Mounting typeflush-mounted
Connection
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of connectionquick connect
Equipment
-
Heating switchNo
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Rangecubyko
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
Product licence
Product licence for WNA040B
PDF191 KB -
Declaration of conformity
EU Declaration of conformity for WNA040B
Declaration
PDF119 KB -
PEP document
Product environmental profile for WNA040B
PEP - 2 way switch gallery InterBP with neutral 2 modules (english)
PDF2 MB -
RoHS report
Pollutant guidelines for WNA040B
REACH declaration WNA040B (english)
PDF33 KBPollutant guidelines for WNA040B
RoHS declaration WNA040B (english)
PDF33 KB
More documentation