cubyko PB 1F compos. white WNA020B

EAN
3250617175203
Packaging
1 Piece

Technical properties

Architecture
  • Type of control unit
    Push button
  • Number of keys
    1
Controls and indicators
  • Indicator lamp
    no
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    10 A
Dimensions
  • Installation depth, flush-mounted boxes
    40 mm
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Materials
  • Colour
    compos. white
  • Material
    polypropylène
  • Type of surface treatment
    mat varnish
Installation, mounting
  • Fixing type
    turn screw lock
  • Mounting type
    flush mounted / surface mounted
Connection
  • Connection cross-sect. rigid cable
    mini 2x1 mm² - maxi 2x2,5 mm²
  • Type of contacts
    1NO
Standards
  • Approvals
    EN 60669-1
Safety
  • IK protection code against mecanical impacts
    07
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
Identification
  • Range
    cubyko
  • Composition
    Mechanism with upper casing