cubyko 2W SW illuminated compos. Grey • WNA002 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • cubyko
  • Mech­an­isms IP55 controls
  • Switch 10 AX - 250 V - grey
  • WNA002

cubyko 2-way switch illuminated composable grey IP55

WNA002

  • Wiring accessories and Building auto­ma­tion

cubyko 2-way switch illuminated composable grey IP55 WNA002

EAN
3250617174022
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Switch
  • Type of control unit
    single rocker
Config­ur­a­tion
  • Switch mode
    2 way
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Push-but­tons
    No
Main elec­trical features
  • Frequency
    50/60 Hz
Elec­tric current
  • Rated current
    10 AX
Dimen­sions
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capa­city
  • Number of modules for WA
    2
Mater­ials
  • Material
    polypro­pylène
  • Material
    Mixed mater­ials
Install­a­tion, mounting
  • Mounting type
    flush mounted / surface mounted
Connec­tion
  • Connec­tion cross-sect. rigid cable
    mini 2x1 mm² - maxi 2x2,5 mm²
  • Type of contacts
    2 way
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • Lighting
    for illu­min­a­tion
  • Heating switch
    No
Safety
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -15…30 °C
  • Stor­age/trans­port temper­ature
    -50…50 °C
Iden­ti­fic­a­tion
  • Range
    cubyko
  • Compos­i­tion
    Mech­anism with upper casing
Picto­grams
  • Symbole WA
    INSTALL­ATEUR.JPG

Downloads

  • Product image

    Image WNA002  | Hager Africa

    Product Image WNA002

  • Product licence

    Image Product licence for WNA002  | Hager Africa

    Product licence for WNA002

    PDF
    191 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WNA002  | Hager Africa

    EU Declaration of conformity for WNA002

    Declaration

    PDF
    119 KB
  • RoHS report

    Image Pollutant guidelines for WNA002  | Hager Africa

    Pollutant guidelines for WNA002

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WNA002  | Hager Africa

    Pollutant guidelines for WNA002

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    WNA001 - cubyko  2-way switch composable grey IP55
    WNA001
    cubyko 2-way switch composable grey IP55
  • 2
    WNA003 - cubyko  2-way  with control light  composable grey IP55
    WNA003
    cubyko 2-way with control light composable grey IP55
  • 3
    WNA006 - Cubyko LT 2-way switch with label holder composable grey IP55
    WNA006
    Cubyko LT 2-way switch with label holder composable grey IP55
  • 4
    WNA008 - Cubyko LT 2-pole marked 0/1 composable grey IP55
    WNA008
    Cubyko LT 2-pole marked 0/1 composable grey IP55
  • 5
    WNA010 - Cubyko LT intermediate switch composable grey IP55
    WNA010
    Cubyko LT intermediate switch composable grey IP55

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group