cubyko 2W SW compos. Grey • WNA001 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • cubyko
  • Mech­an­isms IP55 controls
  • Switch 10 AX - 250 V - grey
  • WNA001
Image  WNA001 of the product Hager Africa | Hager Africa
Image  WNA001 of the product Hager Africa | Hager Africa

cubyko 2-way switch composable grey IP55

WNA001

Image  WNA001 of the product Hager Africa | Hager Africa
Image  WNA001 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

cubyko 2-way switch composable grey IP55 WNA001

EAN
3250617174015
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Switch
  • Type of control unit
    single rocker
Config­ur­a­tion
  • Switch mode
    2 way
Controls and indic­ators
  • Indic­ator lamp
    no
  • Push-but­tons
    No
Main elec­trical features
  • Frequency
    50/60 Hz
Elec­tric current
  • Rated current
    10 AX
Dimen­sions
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capa­city
  • Number of modules for WA
    2
Mater­ials
  • Material
    polypro­pylène
  • Material
    Mixed mater­ials
Install­a­tion, mounting
  • Mounting type
    flush mounted / surface mounted
Connec­tion
  • Connec­tion cross-sect. rigid cable
    mini 2x1 mm² - maxi 2x2,5 mm²
  • Type of contacts
    2 way
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • Lighting
    without lighting (cannot be illu­min­ated)
  • Heating switch
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -15…30 °C
  • Stor­age/trans­port temper­ature
    -50…50 °C
Iden­ti­fic­a­tion
  • Range
    cubyko
  • Compos­i­tion
    Mech­anism with upper casing
Picto­grams
  • Symbole WA
    INSTALL­ATEUR.JPG

Downloads

  • Product image

    Image WNA001  | Hager Africa

    Product Image WNA001

  • ProductLicence

    Image Product licence for WNA001  | Hager Africa

    Product licence for WNA001

    PDF
    191 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for WNA001  | Hager Africa

    EU Declaration of conformity for WNA001

    Declaration

    PDF
    119 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for WNA001  | Hager Africa

    Product environmental profile for WNA001

    PEP - 2 way switch gallery InterBP with neutral 2 modules (english)

    PDF
    2 MB
  • ProductROHS

    Image Pollutant guidelines for WNA001  | Hager Africa

    Pollutant guidelines for WNA001

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WNA001  | Hager Africa

    Pollutant guidelines for WNA001

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    WNA002 - cubyko  2-way switch illuminated  composable grey IP55
    WNA002
    cubyko 2-way switch illuminated composable grey IP55
  • 2
    WNA003 - cubyko  2-way  with control light  composable grey IP55
    WNA003
    cubyko 2-way with control light composable grey IP55
  • 3
    WNA006 - Cubyko LT 2-way switch with label holder composable grey IP55
    WNA006
    Cubyko LT 2-way switch with label holder composable grey IP55
  • 4
    WNA008 - Cubyko LT 2-pole marked 0/1 composable grey IP55
    WNA008
    Cubyko LT 2-pole marked 0/1 composable grey IP55
  • 5
    WNA010 - Cubyko LT intermediate switch composable grey IP55
    WNA010
    Cubyko LT intermediate switch composable grey IP55

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group