Kallysta Rocker dimmer KNX titanium WKT952T

EAN
3250617095242
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Bus system
    EIB
  • Number of keys
    2
Compatibility
  • Power unit associated
    WKT302, WKT302R, WKT322
Controls and indicators
  • With or without indicator
    without
Capacity
  • Number of modules for WA
    2
Materials
  • Free area for finishing name
    titane
  • Colour
    aluminium
  • Type of surface treatment
    untreated
Use conditions
  • Operating temperature
    0…45 °C
  • Storage/transport temperature
    -20…70 °C
Identification
  • Range
    kallysta Tébis