Kallysta Rocker shutter KNX titanium WKT942T

EAN
3250617094245
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Compatibility
  • Power unit associated
    WKT302, WKT302R, WKT322
Controls and indicators
  • With or without indicator
    without
Capacity
  • Number of modules for WA
    2
Materials
  • Free area for finishing name
    titane
  • Colour
    aluminium
  • RAL colour
    RAL 9006 - White aluminium
  • Type of surface treatment
    untreated
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    0…45 °C
  • Storage/transport temperature
    -20…70 °C