Kallysta Rocker shutter KNX white WKT942B

EAN
3250617094207
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Compatibility
  • Power unit associated
    WKT302, WKT302R, WKT322
Controls and indicators
  • With or without indicator
    without
Capacity
  • Number of modules for WA
    2
Materials
  • Free area for finishing name
    blanc névé
  • Colour
    white
  • Type of surface treatment
    untreated
Equipment
  • With EIB bus-system
    Yes
Use conditions
  • Operating temperature
    0…45 °C
  • Storage/transport temperature
    -20…70 °C