Kallysta 2 fold KNX dune WKT902D

EAN
3250617090230
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Bus system
    EIB
  • Number of keys
    2
Compatibility
  • Power unit associated
    WKT302, WKT302R, WKT322
Controls and indicators
  • With or without indicator
    without
Capacity
  • Number of modules for WA
    2
Materials
  • Free area for finishing name
    dune
  • Colour
    beige
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20
Identification
  • Range
    kallysta Tébis