Kallysta Plate 1 gang Beige WK411

EAN
3250617064118
Packaging
10 PCEs

Technical properties

Configuration
  • Antibacterial treatment
    No
Dimensions
  • Depth of installed product
    9 mm
  • Internal depth
    10 mm
  • Height of installed product
    80 mm
  • Dimensions (LLxwwxhh)
    80x90x9mm
  • Width of installed product
    90 mm
  • Central hole Ø
    58 mm
Capacity
  • Number of sockets
    1
  • Number of modules for WA
    2
  • Number of gang in horizontal
    1
  • Number of modules (horizontal)
    1
  • Number of modules (vertical)
    1
Materials
  • Free area for finishing name
    dune
  • RAL colour
    RAL 1013 - Oyster white
  • Material
    Polycarbonate (PC)
  • Surface appearance
    satin finish
  • Transparent
    No
Installation, mounting
  • Mounting way
    horizontal
Equipment
  • With mounting frame or grid
    Yes
  • With transparent product label holder
    No
Safety
  • Protection index IP
    IP20