Essensya Wall mounted box 1-gang WE681

EAN
3250617106818
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Dimensions
  • Depth of installed product
    40 mm
  • Height of installed product
    80 mm
  • Length
    80 mm
  • Dimensions (LLxwwxhh)
    80x80x40
  • Width of installed product
    70 mm
Materials
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treatment
    Painted
Installation, mounting
  • Mounting way
    vertical and horizontal
Accessories included
  • With cover frame included
    No
Safety
  • Protection index IP
    IP20
Identification
  • Composition
    other