Essensya RJ45 Cat.5e FTP WE214

EAN
3250617102148
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    11 mm
  • Height of installed product
    70 mm
  • Dimensions (LLxwwxhh)
    75x75x35
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
  • Number of module locations
    2
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polycarbonate
  • Type of surface treatment
    Painted
Installation, mounting
  • Fixing type
    With screws
Equipment
  • With transparent product label holder
    Yes
Safety
  • Protection index IP
    IP20
Identification
  • Category
    Cat5e
  • Composition
    Mechanism with upper casing