Essensya Rotative dimmer 320VA electro transformer WE064

EAN
3250617100649
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth of installed product
    48 mm
  • Height of installed product
    70 mm
  • Width of installed product
    70 mm
Capacity
  • Number of modules for WA
    2
Materials
  • Colour
    white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polycarbonate
  • Type of surface treatment
    Painted
Installation, mounting
  • Fixing type
    With screws
  • Mounting type
    flush-mounted
Equipment
  • Type of dimmer
    Yes
  • Bidirectional radio frequency
    Yes
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP20
Identification
  • Composition
    Mechanism with upper casing