Mirror insert,volta,for clip-on frame,3rows VZ812N

EAN
3250616666771
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Dimensions
  • Depth of installed product
    3 mm
  • Height of installed product
    700 mm
  • Width of installed product
    500 mm