Blanking strip,universal,12M,RAL 7035 VZ415

EAN
3250616664159
Packaging
10 PCEs

Technical properties

Configuration
  • Number of modules
    12
Dimensions
  • Height of installed product
    54 mm
  • Width of installed product
    219 mm
  • Width in division units
    12
Materials
  • Colour
    stone grey
  • Type of surface treatment
    untreated
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes