Small distributor,IC²,flush,1row,12M,IP40,MS-terminal,N,white door VR112PF

EAN
3250616596559
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Functions
  • With a pipe-in lead
    Yes
Configuration
  • Number of modules
    12
Main electrical features
  • Nominal voltage
    400 V
Electric current
  • Rated current
    63 A
Dimensions
  • Insertion depth
    72 mm
  • Depth of installed product
    91.4 mm
  • Internal depth
    72 mm
  • Height of installed product
    226 mm
  • Installation height
    208 mm
  • Width of installed product
    308 mm
  • Width in division units
    12
  • Built-in height
    208 mm
  • Built-in width
    290 mm
Cover, door
  • Identification od protection index
    40
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Polystyrol (PS)
  • Type of surface treatment
    untreated
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of rows
    1
  • Quantity of section in width
    1
  • Number of keys
    1
  • Quantity of rails
    1
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    0
  • Extension possible
    No
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    Yes
Standards
  • GWT Glow wire test
    650 °C
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP40
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    -25…40 °C