Enclosure, vector, IP5x VE218F

EAN
3250616459069
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Functions
  • With a pipe-in lead
    Yes
Configuration
  • Number of modules
    36
Compatibility
  • Suitable for Multimedia
    No
Main electrical features
  • Nominal voltage
    400 V
Electric current
  • Rated current
    63 A
Dimensions
  • Depth of installed product
    151 mm
  • Internal depth
    151 mm
  • Height of installed product
    452 mm
  • Width of installed product
    418 mm
  • Width in division units
    18
  • Thickness of sidewall material
    2.5 mm
Cover, door
  • Identification od protection index
    65
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    light grey
  • Colour
    light grey  
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Polystyrol (PS)
  • Type of surface treatment
    untreated
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    15
Equipment
  • Number of rows
    2
  • Quantity of section in width
    1
  • Number of keys
    1
  • Quantity of rails
    2
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    46
  • Extension possible
    No
  • Earthing terminal block
    Yes
  • Neutral terminal block
    No
  • Signal passing door
    Yes
Standards
  • GWT Glow wire test
    750 °C
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    08
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…40 °C

Downloads

More documentation