Enclosure, vector, 12M, PVDC equipped VE112PVDC

EAN
3250616452091
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    12
Dimensions
  • Depth of installed product
    151 mm
  • Height of installed product
    302 mm
  • Length
    310 mm
  • Width of installed product
    310 mm
Equipment
  • Number of rows
    1
  • Can be accessorized
    No