Small distributor,IC²,surface,1row,12M,IP40,MS-terminal,N,white door VD112PF
EAN
3250616596399
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
With a pipe-in leadYes
Configuration
-
Number of modules12
Main electrical features
-
Nominal voltage400 V
Electric current
-
Rated current63 A
Dimensions
-
Depth of installed product91 mm
-
Internal depth72 mm
-
Height of installed product200 mm
-
Width of installed product292.5 mm
-
Width in division units12
Cover, door
-
Identification od protection index40
-
InterlockableNo
-
Number of keylock of the door0
-
Cover typeClosed (plain)
-
Door lockingwithout
-
Door leavesingle
-
Cover typeDoor
-
Transparent cover or doorNo
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Type of surface treatmentuntreated
Installation, mounting
-
Suitable for outdoor useNo
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows1
-
Quantity of section in width1
-
Number of keys1
-
Quantity of rails1
-
Can be accessorizedYes
-
Number of openings for flange plates0
-
Extension possibleNo
-
Earthing terminal blockYes
-
Neutral terminal blockYes
-
Signal passing doorYes
Standards
-
GWT Glow wire test650 °C
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impactsIK07
-
Protection classisol.class II
Use conditions
-
Operating temperature-25…40 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for VD112PF
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for VD112PF
Declaration
PDF201 KB
More documentation