Cable trunking,universN,78x31mm,2 section UZ52A1

EAN
3250616362314
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    95 mm
  • Height of installed product
    85 mm
  • Trunking height
    95 mm
  • Length
    490 mm
  • Trunking width
    550 mm
  • Width of installed product
    108 mm
Length
  • Maximal length
    500
Accessories included
  • Type of accessory
    Other
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No