Connection support, univers, for DIN rail mounting of QuickConnect modules UZ00K1

EAN
3250616366541
Packaging
1 Piece

Technical properties

Dimensions
  • Length
    215 mm
  • Width of installed product
    195 mm
Materials
  • Colour
    white
  • Colour
    deep black
Accessories included
  • Type of accessory
    Adapter plate
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes