Copper corner connection, quadro.system, 50x5 mm UT88D

EAN
3250615306531
Packaging
2 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Electric current
  • Rated current
    250 A
Dimensions
  • Height of the busbar bars
    50 mm
  • Width of the busbars
    5 mm
Standards
  • European directive WEEE
    not concerned